??
Seleção de modelos em CAD
K0322.06
HELP_VARIABLE
Company
KIPP
Description
K0322 - Spring plungers with slot and ball, LONG-LOK secured, stainless steel
Bill of material
K0322.06
BESTKIPP
Order No.
K0322.06
POS
Position of ball
mm
Enter value for POS
Position of ball
mm
cm
inch
ft
MATERIAL
Main
Stainless steel
AUS
version
Standard spring force
D
thread
M 6
D1
diameter
3.5 mm
L
Length
14 mm
L1
Length
7 mm
L2
Length
approx. two thread dials mm
H
spring travel
1.0 mm
N
slot
1.0 mm
F1
Spring force initial pressure F1 approx. N
9 N
F2
Spring force final pressure F2 approx. N
13 N
DREHMOMENTEIN
Tightening torque approx.
0.43 Nm
DREHMOMENTAUS
Loosening torque
0.21 Nm
GEW
Approx. weight
0.0017 kg
INFO
Technical Information
Info
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245840885
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
EOL
End of life
31.12.2099
Preview - Generation
Visualização
3D
Dimensão
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions